Time switch weekly cycle with reserve 6/24V 3 modules EH171A

EAN
3250612289721
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Din-Rail
Configuration
  • Number of modules
    3
Main electrical features
  • Rated operational voltage Ue
    6 / 24 V
  • Frequency
    50/60 Hz
Dimensions
  • Depth of installed product
    65 mm
  • Height of installed product
    90 mm
  • Width of installed product
    54 mm
Power
  • Total power loss under IN
    0.5 W
Incandescent bulbs control
  • Max. power with incandescent lamps
    900 W
Connection
  • Type of connection
    with screw terminals
Settings
  • Summer / Winter time change
    manual
  • Shortest switching time
    120 mn
  • Type of programming
    analog
  • Programming cycle
    1X7D.
Equipment
  • Number of channels
    1
  • Supply failure reserve
    200 h
Use
  • Cycle
    weekly
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -10…50 °C
  • Working accuracy
    1
  • Storage/transport temperature
    -20…70 °C