Daily time switch 1 channel, analog, 72x72, 6-24V EH710A

EAN
3250612289691
Packaging
1 Piece

Technical properties

Configuration
  • Number of modules
    4
Main electrical features
  • Rated operational voltage Ue
    6 / 24 V
  • Frequency
    50/60 Hz
Dimensions
  • Depth of installed product
    45 mm
  • Height of installed product
    72 mm
  • Dimensions (LLxwwxhh)
    72 x 72 x 48,5
  • Width of installed product
    72 mm
Incandescent bulbs control
  • Max. power with incandescent lamps
    1000 W
Connection
  • Type of contacts
    1 changeover contact floating
Settings
  • Summer / Winter time change
    manual
  • Shortest switching time
    10 mn
  • Type of programming
    analog
  • Programming cycle
    24H
Equipment
  • Number of channels
    1
  • Supply failure reserve
    without
Use
  • Cycle
    daily
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -10…50 °C
  • Working accuracy
    1