Range module EG006

EAN
3250612270064
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    65 mm
  • Height of installed product
    45 mm
  • Width of installed product
    10 mm
Installation, mounting
  • Mounting type
    din-Rail
  • Installation mode
    for mounting on DIN rail
Safety
  • Key
    for storage of up to 3 programming keys