3 Phase kWhmeter via CT 1A or 5A 4M AGARDIO MID ECA300C
EAN
3250612231263
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemMODBUS
-
Number of poles4 P
-
Type of pole3P+N
Functions
-
Precision classB
-
Tarif typeT1...T2 (230V AC) / T1...T8 Modbus
Configuration
-
Number of modules4
Compatibility
-
Suitable forPurchase / supply
Main electrical features
-
Rated operational voltage Ue92 / 480 V
-
Type of supply voltageAC
-
Frequency50 Hz
Voltage
-
Max operating voltage300 V
-
Rated impulse withstand voltage6 kV
Electric current
-
Minimum operating current0.001 A
-
Operating current0.001 / 6 A
-
Rated current5 A
-
Reference current1 A
-
Max. measurement circuit current6 A
Dimensions
-
Depth of installed product60 mm
-
Height of installed product90 mm
-
Width of installed product72 mm
Power
-
Power consumed2 VA
-
Total power loss under IN0.6 W
Electrical specifications
-
Type of pulse generatoroptical
Measurement
-
Frequency measuring range45 to 65 Hz
-
Type of measuring instrumentelectronical
-
Principle of measurementMeasurement transformer
Power supply
-
Supply voltage400 V ± 20%
Installation, mounting
-
Tightening torque0.5Nm
-
Mounting typedin-Rail
Settings
-
Transformer interpretation adjustable1
Equipment
-
Type of displayretro illuminated display
-
Tariff model of kilowatt-hour meterExterna
-
Type of counter4 wires counter
Use
-
Transformation Ratio50;5 ; 100;5 ; 200;5 ; 250;5 ; 300;5 ; 400;5 ; 600;5 ; 800;5 ; 1000;5 ; 1250;5 ; 1500;5
Standards
-
Standard textEN 50470-1 / 3 ; IEC 62053-21 / 23 ; IEC 61557-12
-
Certified productMID (Measuring Instruments Directive)
Safety
-
Protection classisol.class II
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-25…55 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-25…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for ECA300C
PDF1 MB -
ProductAttachment
Product Attachment for ECA300C
XLS177 KBProduct Attachment for ECA300C
Modbus table Summary V1 14
PDF836 KB -
ProductECDeclaration
EU Declaration of conformity for ECA300C
Declaration
PDF56 KBEU Declaration of conformity for ECA300C
Declaration
PDF245 KBEU Declaration of conformity for ECA300C
EU Declaration of Conformity
PDF465 KB -
ProductEnvironmentProfile
Product environmental profile for ECA300C
PDF428 KB -
ProductROHS
Pollutant guidelines for ECA300C
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ECA300C
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation