PacPost 80, 650 mm, Alu naturel anodized DAP80650ELN
EAN
4012740907750
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeScrewed
Configuration
-
Modulesingle side
Compatibility
-
Device installation compatible formatEcoline front mounting
Dimensions
-
Depth65 mm
-
Installation height650 mm
-
Length650 mm
-
Pole shaperectangle
-
Width98 mm
Materials
-
Colouraluminium
-
MaterialAluminium
-
Material groupaluminium
-
Type of surface treatmentAnodised
Installation, mounting
-
Fixing typebottom punching
Cable
-
Internal/useful cross section5400 mm²
-
Cable entryBottom
Equipment
-
Number of fix dividers1
Standards
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
Installation guide
Installation manuals for DAP80650ELN
PDF389 KB -
ProductECDeclaration
EU Declaration of conformity for DAP80650ELN
EC declaration of conformity DA_DB_DE
PDF133 KBEU Declaration of conformity for DAP80650ELN
Declaration
PDF109 KB -
ProductROHS
Pollutant guidelines for DAP80650ELN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for DAP80650ELN
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation