![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Colonna set1 400mm pure white COL40110SET19010
EAN
4012740191180
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height40 mm
-
Length400 mm
-
Trunking width110 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)16
Cover, door
-
Lid shapeloose
Materials
-
RAL colourRAL 9010 - Pure white
-
MaterialMixed materials
-
Material groupmixed material
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section3115 mm²
Accessories included
-
Fitted withempty
Equipment
-
Number of fix dividers0
-
Number of plugable separators3
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature15…60 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for COL40110SET19010
Declaration
PDF21 KBEU Declaration of conformity for COL40110SET19010
EU-Declaration SL T046A FR_EN 26072019
PDF48 KB -
ProductROHS
Pollutant guidelines for COL40110SET19010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for COL40110SET19010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation