![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SL with LED-tube incl. accessories, ALU SL20080LED1ALU
EAN
4012740221955
Packaging
1 Set
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Self-adhesiveNo
Dimensions
-
Trunking height80 mm
-
Length2000 mm
-
Trunking width20 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)6
Materials
-
Colouraluminium
-
MaterialMixed materials
-
Material groupmixed material
Cable
-
Number of wires 1,5 mm² - 40% filling degree24
-
Internal/useful cross section1404 mm²
-
Number of wires 2,5 mm² - 40% filling degree21
Equipment
-
Compartment quantity3
Standards
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for SL20080LED1ALU
PDF217 KB
More documentation