Trunking lid SL20080 for LED alu SL2008024D1

EAN
4012740895071
Packaging
18 MTRs

Technical properties

Dimensions
  • Trunking height
    80 mm
  • Length
    2000 mm
  • Trunking width
    20 mm
Cover, door
  • Lid mounting
    External
  • Lid width
    20 mm
Materials
  • Colour
    aluminium
  • Material
    PVC
  • Material group
    plastic
Standards
  • Approvals
    CE
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -5…65 °C