Trunking lid SL20080 alu SL200802D1
EAN
4012740894982
Packaging
18 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height80 mm
-
Length2000 mm
-
Trunking width20 mm
Cover, door
-
Lid mountingExternal
-
Lid with softlipNo
-
Lid width20 mm
Materials
-
Colouraluminium
-
Material groupplastic
Standards
-
ApprovalsCE
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature5…60 °C
temperatur
-
Ambient temperature5…60 °C
Downloads
-
Product image
-
ProductLicence
Product licence for SL200802D1
Product_Licence_NF004_1078_SL
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for SL200802D1
Declaration
PDF21 KBEU Declaration of conformity for SL200802D1
EU-Declaration SL T046A FR_EN 26072019
PDF48 KBEU Declaration of conformity for SL200802D1
Deklaracja zgodności UE
PDF407 KB -
ProductEnvironmentProfile
Product environmental profile for SL200802D1
PDF217 KB -
ProductROHS
Pollutant guidelines for SL200802D1
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SL200802D1
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation