RCCB 1P+N 40A 30mA B CDB140F
EAN
3250611628156
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionleft
-
Number of poles2 P
-
Type of pole1P+N
Configuration
-
Number of modules4
Connectivity
-
Top connection alignement for modular devicesAligned terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated operational voltage Ue230 V
-
Type of supply voltageAC
-
Frequency50 Hz
Voltage
-
Rated insulation voltage400 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current40 A
-
Withstand not tripping on 8-20 μs wave5 kA
-
Breaking and opening capacity800 A
-
Rated conditional short-circuit current Inc according to EN 61008-110 kA
Electric current / temperature
-
Rating current -25°C40 A
-
Rating current -20°C40 A
-
Rating current -15°C40 A
-
Rating current -10°C40 A
-
Rating current -5°C40 A
-
Rating current 0°C40 A
-
Rating current 5°C40 A
-
Rating current 10°C40 A
-
Rating current 15°C40 A
-
Rating current 20°C40 A
-
Rating current 25°C40 A
-
Rating current 30°C40 A
-
Rating current 35°C40 A
-
Rating current 40°C40 A
-
Rating current 45°C40 A
-
Rating current 50°C40 A
-
Rating current 55°C40 A
-
Rating current 60°C40 A
-
Rating current 65°C40 A
-
Rating current 70°C40 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product85 mm
-
Width of installed product72 mm
-
Construction size (DIN 43880)1
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN3.31 W
Tripping
-
Short-time delayed trippingNo
Electrical specifications
-
Operating voltage for test button circuit195…265 V
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
Equipment
-
Quick connectno
-
Type selectiveNo
-
Can be accessorizedYes
-
With transparent product label holderYes
Standards
-
Standard textEN 61008-1 ; EN 62423
Safety
-
Residual current typeB
-
REACH conformNo
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for CDB140F
PDF747 KB -
ProductECDeclaration
EU Declaration of conformity for CDB140F
PDF671 KBEU Declaration of conformity for CDB140F
Declaration
PDF592 KB -
ProductROHS
Pollutant guidelines for CDB140F
REACH-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for CDB140F
PDF360 KB
More documentation