Endcap overlapping for BRS 68x170mm lid 80mm of sheet steel pure white BRS6517069010

EAN
4012740217828
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clamping
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    68 mm
  • Trunking width
    170 mm
  • Measure a
    7 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    sheet steel
  • Material group
    steel
  • Type of surface treatment
    powder-coated
Standards
  • European directive RoHs
    voluntary compliance