Flat angle of base profile for BRS 68x170mm lid 80mm of sheet steel pure white BRS6517059010

EAN
4012740217293
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    68 mm
  • Trunking width
    170 mm
  • Measure a
    250 mm
Cover, door
  • Lid with softlip
    No
  • Number of lids mountable
    1
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    sheet steel
  • Material group
    steel
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Base punching
    With base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base
Standards
  • European directive RoHs
    voluntary compliance