Internal corner,steel • BRS6517049010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Cable manage­ment
          • Install­a­tion trunking
          • PVC, aluminium and steel trunking
          • tehalit.BRS steel trunking
          • tehalit.BRS 65 x 170, 1 parti­tion
          • BRS6517049010
          Image  BRS6517049010 of the product Hager Africa | Hager Africa
          Image  BRS6517049010 of the product Hager Africa | Hager Africa
          Image  BRS6517049010 of the product Hager Africa | Hager Africa

          Internal corner of base profile for BRS 68x170mm lid 80mm of steel pure white

          BRS6517049010

          Image  BRS6517049010 of the product Hager Africa | Hager Africa
          Image  BRS6517049010 of the product Hager Africa | Hager Africa
          Image  BRS6517049010 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Internal corner of base profile for BRS 68x170mm lid 80mm of steel pure white BRS6517049010

          EAN
          4012740216821
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Connectivity
          • Trunking coup­ling
            without coupler
          Dimen­sions
          • Trunking height
            68 mm
          • Trunking width
            170 mm
          • Measure a
            146 mm
          Cover, door
          • Lid with softlip
            No
          • Number of lids mount­able
            1
          Mater­ials
          • Colour
            pure white
          • Material group
            steel
          Install­a­tion, mounting
          • Base punching
            With base punching
          Settings
          • Angle range
            90 °
          Accessories included
          • Accessory config­ur­a­tion
            Base
          Stand­ards
          • European directive RoHs
            volun­tary compli­ance

          Downloads

          • Product image

            Image BRS6517049010  | Hager Africa

            Product Image BRS6517049010

          • ProductImplementationSoftware

            Image Programming/Implementation software for BRS6517049010  | Hager Africa

            Programming/Implementation software for BRS6517049010

            Cable Management Revit Plugin

            MSI
            0
          • ProductECDeclaration

            Image EU Declaration of conformity for BRS6517049010  | Hager Africa

            EU Declaration of conformity for BRS6517049010

            EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

            PDF
            42 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for BRS6517049010  | Hager Africa

            Product environmental profile for BRS6517049010

            PDF
            594 KB
          More documentation

          Discover more of this product range

            5
          • 1
            BRS651704H9010 - Internal corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
            BRS651704H9010
            Internal corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
          • 2
            BRS6517039010 - External corner of base profile for BRS 68x170mm lid 80mm of steel pure white
            BRS6517039010
            External corner of base profile for BRS 68x170mm lid 80mm of steel pure white
          • 3
            BRS651703H9010 - External corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
            BRS651703H9010
            External corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
          • 4
            BRS6517069010 - Endcap overlapping for BRS 68x170mm lid 80mm of sheet steel pure white
            BRS6517069010
            Endcap overlapping for BRS 68x170mm lid 80mm of sheet steel pure white
          • 5
            BRS6517059010 - Flat angle of base profile for BRS 68x170mm lid 80mm of sheet steel pure white
            BRS6517059010
            Flat angle of base profile for BRS 68x170mm lid 80mm of sheet steel pure white

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group