External corner,steel • BRS6517039010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRS steel trunking
  • tehalit.BRS 65 x 170, 1 parti­tion
  • BRS6517039010
Image  BRS6517039010 of the product Hager Africa | Hager Africa
Image  BRS6517039010 of the product Hager Africa | Hager Africa
Image  BRS6517039010 of the product Hager Africa | Hager Africa

External corner of base profile for BRS 68x170mm lid 80mm of steel pure white

BRS6517039010

Image  BRS6517039010 of the product Hager Africa | Hager Africa
Image  BRS6517039010 of the product Hager Africa | Hager Africa
Image  BRS6517039010 of the product Hager Africa | Hager Africa
  • Cable manage­ment

External corner of base profile for BRS 68x170mm lid 80mm of steel pure white BRS6517039010

EAN
4012740217071
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    68 mm
  • Trunking width
    170 mm
  • Measure a
    80 mm
Cover, door
  • Lid mounting
    Internal
  • Lid with softlip
    No
  • Number of lids mount­able
    1
Mater­ials
  • Colour
    pure white
  • Material group
    steel
Install­a­tion, mounting
  • Base punching
    With base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory config­ur­a­tion
    Base
Stand­ards
  • European directive RoHs
    volun­tary compli­ance

Downloads

  • Product image

    Image BRS6517039010  | Hager Africa

    Product Image BRS6517039010

  • ProductImplementationSoftware

    Image Programming/Implementation software for BRS6517039010  | Hager Africa

    Programming/Implementation software for BRS6517039010

    Cable Management Revit Plugin

    MSI
    0
  • ProductEnvironmentProfile

    Image Product environmental profile for BRS6517039010  | Hager Africa

    Product environmental profile for BRS6517039010

    PDF
    594 KB
More documentation

Discover more of this product range

    5
  • 1
    BRS6517049010 - Internal corner of base profile for BRS 68x170mm lid 80mm of steel pure white
    BRS6517049010
    Internal corner of base profile for BRS 68x170mm lid 80mm of steel pure white
  • 2
    BRS651704H9010 - Internal corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
    BRS651704H9010
    Internal corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
  • 3
    BRS651703H9010 - External corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
    BRS651703H9010
    External corner adjustable for BRS 68x170mm lid 80mm halogen free in pure white
  • 4
    BRS6517069010 - Endcap overlapping for BRS 68x170mm lid 80mm of sheet steel pure white
    BRS6517069010
    Endcap overlapping for BRS 68x170mm lid 80mm of sheet steel pure white
  • 5
    BRS6517059010 - Flat angle of base profile for BRS 68x170mm lid 80mm of sheet steel pure white
    BRS6517059010
    Flat angle of base profile for BRS 68x170mm lid 80mm of sheet steel pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group