![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
External corner lid for wall trunking BRS lid 80mm of sheet steel in pure white BRS0802A9010
EAN
4012740219976
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Length80 mm
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
Materialsheet steel
-
Material groupsteel
-
Type of surface treatmentpowder-coated
Accessories included
-
Accessory configurationLid
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRS0802A9010
Cable Management Revit Plugin
MSI0 -
BIM Archicad
BIM-object Archicad for BKIS
ZIP4 MB -
ProductBimModels
BIM models for BRS0802A9010
ZIP41 MB -
ProductEnvironmentProfile
Product environmental profile for BRS0802A9010
PDF594 KB -
ProductROHS
Pollutant guidelines for BRS0802A9010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BRS0802A9010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation