Coupling,BRP BRP65XXX9
EAN
4012740213523
Packaging
1 Set
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Trunking height65 mm
Materials
-
MaterialPolystyrol (PS)
-
Material groupplastic
-
Type of surface treatmentuntreated
Use
-
Junction typeCoupling part
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Shape
-
ShapeSymmetric
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRP65XXX9
Cable Management Revit Plugin
MSI0 -
ProductEnvironmentProfile
Product environmental profile for BRP65XXX9
PDF197 KBProduct environmental profile for BRP65XXX9
PEP_Hager_BRP65130_EN_27052013
PDF257 KB -
ProductROHS
Pollutant guidelines for BRP65XXX9
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BRP65XXX9
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation