Flat angle for wall trunking BRP/BRAP/BRHP 65x170mm halogen free alu finish BRP651705HLAN
EAN
4012740222891
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityBRP / BRAP
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height65 mm
-
Length185 mm
-
Trunking width170 mm
Cover, door
-
Lid with softlip-
Materials
-
Material groupplastic
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-30…90 °C
temperatur
-
Ambient temperature-30…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRP651705HLAN
Cable Management Revit Plugin
MSI0 -
ProductEnvironmentProfile
Product environmental profile for BRP651705HLAN
PEP_Hager_BRP65130_EN_27052013
PDF257 KBProduct environmental profile for BRP651705HLAN
PDF197 KB -
ProductROHS
Pollutant guidelines for BRP651705HLAN
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for BRP651705HLAN
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation