Endcap for BRAP 65170, anodised • L6534ELN | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRAP aluminium trunking
  • tehalit.BRAP 65 x 170, 1 parti­tion
  • L6534ELN

Endcap for BRAP 65x170mm of aluminium natural anodized

L6534ELN

  • Cable manage­ment

Endcap for BRAP 65x170mm of aluminium natural anodized L6534ELN

EAN
4012740887878
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Connectivity
  • Trunking coup­ling
    without coupler
Dimen­sions
  • Trunking height
    65 mm
  • Trunking width
    170 mm
Mater­ials
  • Material group
    aluminium
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -30…90 °C

Downloads

  • Product image

    Image L6534ELN  | Hager Africa

    Product Image L6534ELN

  • Tool

    Image Programming/Implementation software for L6534ELN  | Hager Africa

    Programming/Implementation software for L6534ELN

    Cable Management Revit Plugin

    MSI
    0
  • Declaration of conformity

    Image EU Declaration of conformity for L6534ELN  | Hager Africa

    EU Declaration of conformity for L6534ELN

    EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

    PDF
    42 KB
  • RoHS report

    Image Pollutant guidelines for L6534ELN  | Hager Africa

    Pollutant guidelines for L6534ELN

    REACH declaration L6534ELN (english)

    PDF
    32 KB
    Image Pollutant guidelines for L6534ELN  | Hager Africa

    Pollutant guidelines for L6534ELN

    RoHS declaration L6534ELN (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    BRAP651701ELN - Alu-trunking base 65x170, anodised
    BRAP651701ELN
    Alu-trunking base 65x170, anodised
  • 2
    BRP651704HLAN - Internal corner for BRP/BRHP/BRAP 65x170mm halogen free alu finish
    BRP651704HLAN
    Internal corner for BRP/BRHP/BRAP 65x170mm halogen free alu finish
  • 3
    BRP651703HLAN - External corner for BRP/BRHP/BRAP 65x170mm halogen free alu finish
    BRP651703HLAN
    External corner for BRP/BRHP/BRAP 65x170mm halogen free alu finish
  • 4
    BRP651705HLAN - Flat angle for wall trunking BRP/BRAP/BRHP 65x170mm halogen free alu finish
    BRP651705HLAN
    Flat angle for wall trunking BRP/BRAP/BRHP 65x170mm halogen free alu finish
  • 5
    BRAP0802ELN - Alu-trunking lid 80, anodised
    BRAP0802ELN
    Alu-trunking lid 80, anodised

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group