M 1043 Partition, BR, 1gang, black • M1043 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRAP aluminium trunking
  • tehalit.BRAP 65 x 100, 1 parti­tion
  • M1043

Partition for BR/N/A/S-trunking system with C-profile of PVC

M1043

  • Cable manage­ment

Partition for BR/N/A/S-trunking system with C-profile of PVC M1043

EAN
4012740100618
Packaging
40 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    1 Gang
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • Product compat­ib­ility
    BR/A/S,BRN/AN
Dimen­sions
  • Trunking height
    70 mm
  • Length
    2000 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK08
Use condi­tions
  • Oper­ating temper­ature
    -5…60 °C

Downloads

  • Product image

    Image M1043  | Hager Africa

    Product Image M1043

  • ProductImplementationSoftware

    Image Programming/Implementation software for M1043  | Hager Africa

    Programming/Implementation software for M1043

    Cable Management Revit Plugin

    MSI
    0
  • ProductBimModels

    Image BIM models for M1043  | Hager Africa

    BIM models for M1043

    ZIP
    41 MB
  • BIM Archicad

    Image BIM-object Archicad for BRN  | Hager Africa

    BIM-object Archicad for BRN

    ZIP
    2 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for M1043  | Hager Africa

    EU Declaration of conformity for M1043

    EU-Declaration BR_BRA_BRS T016A DE_EN 25072019

    PDF
    42 KB
  • ProductROHS

    Image Pollutant guidelines for M1043  | Hager Africa

    Pollutant guidelines for M1043

    RoHS declaration M1043 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M1043  | Hager Africa

    Pollutant guidelines for M1043

    REACH declaration M1043 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    BRAP651001ELN - Alu-trunking base 65x100, anodised
    BRAP651001ELN
    Alu-trunking base 65x100, anodised
  • 2
    BRP651004HLAN - Internal corner for BRP/BRHP/BRAP 65x100mm halogen free alu finish
    BRP651004HLAN
    Internal corner for BRP/BRHP/BRAP 65x100mm halogen free alu finish
  • 3
    BRP651003HLAN - External corner for BRP/BRHP/BRAP 65x100mm halogen free alu finish
    BRP651003HLAN
    External corner for BRP/BRHP/BRAP 65x100mm halogen free alu finish
  • 4
    BRP651005HLAN - Flat angle for wall trunking BRP/BRHP/BRAP 65x100mm halogen free alu finish
    BRP651005HLAN
    Flat angle for wall trunking BRP/BRHP/BRAP 65x100mm halogen free alu finish
  • 5
    L6532ELN - Endcap for BRAP 68x100mm of aluminium natural anodized
    L6532ELN
    Endcap for BRAP 68x100mm of aluminium natural anodized

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group