Alu-trunking base 65x100, anodised BRAP651001ELN
EAN
4012740887717
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible formatStandard 60mm, CEE, Ecoline, EIB
Connectivity
-
Trunking couplingJunction pins as separate reference
Dimensions
-
Trunking height65 mm
-
Length2000 mm
-
Trunking width100 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)10 / 28
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Number of lids mountable1
Materials
-
Material groupaluminium
Installation, mounting
-
Base punchingWithout base punching
Cable
-
Internal/useful cross section5400 mm²
Equipment
-
Number of plugable separators1
-
Compartment quantity1 / 2
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK08
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductImplementationSoftware
Programming/Implementation software for BRAP651001ELN
Cable Management Revit Plugin
MSI0 -
ProductROHS
Pollutant guidelines for BRAP651001ELN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BRAP651001ELN
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation