![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Earth leakage add-on block 3P 40A 300mA AC Class BF341N
EAN
3250611363538
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of poles3 P
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current300 mA
-
Rated current40 A
Electric current / temperature
-
Rating current 40°C40 A
Dimensions
-
Depth of installed product9.2 cm
-
Height of installed product7 cm
-
Width of installed product3.5 cm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN26 W
-
Power loss per pole at In8.8 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations2000
Installation, mounting
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesNA
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-sect. flexible conductor16mm²
Settings
-
Rated fault current adjustableNo
-
Delay adjustableNo
-
Time delay of residual current0 s
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
Use conditions
-
Operating temperature-5…40 °C
-
Altitude2000 m
Downloads
-
Product image
-
ProductNotice
Instruction manuals for BF341N
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for BF341N
Declaration
PDF920 KBEU Declaration of conformity for BF341N
Declaration
PDF1 MBEU Declaration of conformity for BF341N
Declaration
PDF378 KB -
ProductROHS
Pollutant guidelines for BF341N
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BF341N
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation