Earth leakage add-on block 3P 25A 30mA AC Class BD326
EAN
3250611343264
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionleft
-
Number of poles3 P
Configuration
-
Number of modules2
Main electrical features
-
Rated operational voltage Ue400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current25 A
Electric current / temperature
-
Rating current 40°C25 A
Dimensions
-
Depth of installed product9.2 cm
-
Height of installed product7 cm
-
Width of installed product3.5 cm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN16.7 W
-
Power loss per pole at In5.7 W
Tripping
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations2000
Installation, mounting
-
Tightening torque1,7Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesNA
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-sect. flexible conductor6mm²
-
Connection cross-sect. rigid cable10mm²
Settings
-
Rated fault current adjustableNo
-
Delay adjustableNo
-
Time delay of residual current0 s
Safety
-
Residual current typeAC
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature-5…40 °C
-
Altitude2000 m
-
Air humidity protectionExecution I
Downloads
-
Product image
-
ProductNotice
Instruction manuals for BD326
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for BD326
Declaration
PDF1 MBEU Declaration of conformity for BD326
Declaration
PDF378 KBEU Declaration of conformity for BD326
EU Declaration of Conformity
PDF452 KBEU Declaration of conformity for BD326
Declaration
PDF920 KB -
ProductROHS
Pollutant guidelines for BD326
REACH declaration BD326 (english)
PDF33 KB
More documentation