slotted trunking lid from PVC for BA7 width 100mm stone grey BA71002
EAN
4012740878739
Packaging
12 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Product compatibilityBa7
Electric current
-
Current leak stableYes
Dimensions
-
Length2000 mm
-
Trunking width100 mm
Cover, door
-
Lid mountingExternal
-
Lid with softlipNo
-
Lid width100 mm
Materials
-
Colourstone grey
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
temperatur
-
Ambient temperature-5…60 °C
Downloads
-
Product image
-
ProductDataSheet
Product data sheets for BA71002
Product sheet for slotted trunking system BA7 in English
PDF455 KBProduct data sheets for BA71002
Product sheet for slotted trunking system BA7B in English
PDF381 KB -
ProductECDeclaration
EU Declaration of conformity for BA71002
EU-Declaration BA7 T010A DE_EN 25072019
PDF39 KB -
ProductROHS
Pollutant guidelines for BA71002
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for BA71002
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation