slotted trunking lid PVC BA7 w=80 sg • BA70802 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Enclosure trunking
  • Cable ducting system
  • tehalit.BA7A cable ducting system
  • tehalit.BA7A lids separate
  • BA70802

Lid made of PVC for slotted panel trunking BA7 40mm stone grey

BA70802

Image  BA70802 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Lid made of PVC for slotted panel trunking BA7 40mm stone grey BA70802

EAN
4012740878722
Packaging
20 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Compat­ib­ility
  • Product compat­ib­ility
    Ba7
Elec­tric current
  • Current leak stable
    Yes
Dimen­sions
  • Length
    2000 mm
  • Trunking width
    80 mm
Cover, door
  • Lid mounting
    External
  • Lid with softlip
    No
  • Lid width
    80 mm
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
temper­atur
  • Ambient temper­ature
    -5…60 °C

Downloads

  • Product image

    Image BA70802  | Hager Africa

    Product Image BA70802

  • ProductDataSheet

    Image Product data sheets for BA70802  | Hager Africa

    Product data sheets for BA70802

    Product sheet for slotted trunking system BA7 in English

    PDF
    455 KB
    Image Product data sheets for BA70802  | Hager Africa

    Product data sheets for BA70802

    Product sheet for slotted trunking system BA7B in English

    PDF
    381 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for BA70802  | Hager Africa

    EU Declaration of conformity for BA70802

    EU-Declaration BA7 T010A DE_EN 25072019

    PDF
    39 KB
  • ProductROHS

    Image Pollutant guidelines for BA70802  | Hager Africa

    Pollutant guidelines for BA70802

    RoHS declaration BA70802 (english)

    PDF
    33 KB
    Image Pollutant guidelines for BA70802  | Hager Africa

    Pollutant guidelines for BA70802

    REACH declaration BA70802 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    BA70252K - Lid made of PVC for slotted panel trunking BA7 25mm stone grey
    BA70252K
    Lid made of PVC for slotted panel trunking BA7 25mm stone grey
  • 2
    BA70402K - Lid made of PVC for slotted panel trunking BA7 40mm stone grey
    BA70402K
    Lid made of PVC for slotted panel trunking BA7 40mm stone grey
  • 3
    BA70252 - Lid made of PVC for slotted panel trunking BA7 height 40/60/80mm 25mm stone grey
    BA70252
    Lid made of PVC for slotted panel trunking BA7 height 40/60/80mm 25mm stone grey
  • 4
    BA70402 - Lid height 40/60/80mm made of PVC for slotted panel trunking BA7 40mm stone grey
    BA70402
    Lid height 40/60/80mm made of PVC for slotted panel trunking BA7 40mm stone grey
  • 5
    BA70602 - Lid made of PVC for slotted panel trunking BA7 60mm stone grey
    BA70602
    Lid made of PVC for slotted panel trunking BA7 60mm stone grey

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group