slot trunk lid h 40/60/80 BA7 w=25 sg • BA70252 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

      Menu
      • Products
      • Solutions
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
        • Solutions
        • Energy distrib­ution
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Energy manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Wiring acce­s­s­ories
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Building autom­ation
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Cable manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Security
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • See All
      • Inspiration and knowledge
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
        • Inspiration and knowledge
        • Learning
          • How-to videos
          • E-learning
          • See All
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • Refe­rence projects
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • IEC standard
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • See All
      • Support
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
        • Support
        • Find a whol­e­s­aler
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • FAQ
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Down­l­oads
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Digital tools
          • Hage­rcad
          • eCat app
          • Hager mood
          • See All
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Contact us
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • See All
      • About us
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
        • About us
        • Sustain­a­bility
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • News­l­etter
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • Investments
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • See All
      • See all the categories
      Account
      • Catalog
      • Cable manage­ment
      • Enclosure trunking
      • Cable ducting system
      • tehalit.BA7A cable ducting system
      • tehalit.BA7A lids separate
      • BA70252
      Image  BA70252 of the product Hager Africa | Hager Africa
      Image  BA70252 of the product Hager Africa | Hager Africa

      Lid made of PVC for slotted panel trunking BA7 height 40/60/80mm 25mm stone grey

      BA70252

      Image  BA70252 of the product Hager Africa | Hager Africa
      Image  BA70252 of the product Hager Africa | Hager Africa
      • Cable manage­ment

      Lid made of PVC for slotted panel trunking BA7 height 40/60/80mm 25mm stone grey BA70252

      EAN
      4012740878692
      Packaging
      28 MTRs

      You have to log in with your myHager profile to see prices and to order.

      Add to a list
      Add to a list

      Login to create a product list

      You need to be logged into your myHager account to create product lists

      Create an account Sign in
      • Technical properties
      • Documentations
      • More products
      Download the data sheet

      Technical properties

      Compat­ib­ility
      • Product compat­ib­ility
        BA7
      Elec­tric current
      • Current leak stable
        Yes
      Dimen­sions
      • Length
        2000 mm
      • Trunking width
        25 mm
      Cover, door
      • Lid mounting
        External
      • Lid with softlip
        No
      • Lid width
        25 mm
      Mater­ials
      • Material group
        plastic
      • Type of surface treat­ment
        untreated
      Stand­ards
      • European directive RoHs
        volun­tary compli­ance
      Safety
      • REACH conform
        Yes
      • RoHS conform
        Yes
      • Halogen free
        No
      temper­atur
      • Ambient temper­ature
        -5…60 °C

      Downloads

      • Product image

        Image BA70252  | Hager Africa

        Product Image BA70252

      • ProductDataSheet

        Image Product data sheets for BA70252  | Hager Africa

        Product data sheets for BA70252

        Product sheet for slotted trunking system BA7 in English

        PDF
        455 KB
        Image Product data sheets for BA70252  | Hager Africa

        Product data sheets for BA70252

        Product sheet for slotted trunking system BA7B in English

        PDF
        381 KB
      • ProductECDeclaration

        Image EU Declaration of conformity for BA70252  | Hager Africa

        EU Declaration of conformity for BA70252

        EU-Declaration BA7 T010A DE_EN 25072019

        PDF
        39 KB
      • ProductROHS

        Image Pollutant guidelines for BA70252  | Hager Africa

        Pollutant guidelines for BA70252

        REACH declaration BA70252 (english)

        PDF
        32 KB
        Image Pollutant guidelines for BA70252  | Hager Africa

        Pollutant guidelines for BA70252

        RoHS declaration BA70252 (english)

        PDF
        33 KB
      More documentation

      Discover more of this product range

        5
      • 1
        BA70252K - Lid made of PVC for slotted panel trunking BA7 25mm stone grey
        BA70252K
        Lid made of PVC for slotted panel trunking BA7 25mm stone grey
      • 2
        BA70402K - Lid made of PVC for slotted panel trunking BA7 40mm stone grey
        BA70402K
        Lid made of PVC for slotted panel trunking BA7 40mm stone grey
      • 3
        BA70402 - Lid height 40/60/80mm made of PVC for slotted panel trunking BA7 40mm stone grey
        BA70402
        Lid height 40/60/80mm made of PVC for slotted panel trunking BA7 40mm stone grey
      • 4
        BA70602 - Lid made of PVC for slotted panel trunking BA7 60mm stone grey
        BA70602
        Lid made of PVC for slotted panel trunking BA7 60mm stone grey
      • 5
        BA70802 - Lid made of PVC for slotted panel trunking BA7 40mm stone grey
        BA70802
        Lid made of PVC for slotted panel trunking BA7 40mm stone grey

      Products and solutions

      • Products catalog
      • Energy distribution
      • Energy management
      • Cable management
      • Building automation
      • Wiring accessories
      • Security
      • Reference projects

      Contact and support

      • Find your closest wholesaler
      • Contact us
      • How to videos
      • FAQs
        Digital tools
      • Documentation
      • Learning
      • News

      Hager Africa & Near East - Who are we

      We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

      More about us

      Follow us!

      • Cookies
      • Privacy
      • Hagergroup
      • Report a vulnerability

      © 2022 Ha­ger Group