![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Universal outlet box for ATHEA/LF trunking 60mm in pure white ATA806199010
EAN
4012740865555
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product43 mm
-
Height of installed product93 mm
-
Width of installed product92 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
Equipment
-
Number of units1
Safety
-
Protection index IPIP20
-
is shock resistantYes
Shape
-
ShapeRectangular
Downloads
-
Product image
-
Installation guide
Installation manuals for ATA806199010
PDF665 KB -
ProductECDeclaration
EU Declaration of conformity for ATA806199010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA806199010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA806199010
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA806199010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ATA806199010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation