Ceiling rose for ATHEA trunking in pure white ATA630599010
EAN
4012740865487
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Trunking height60 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for ATA630599010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA630599010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA630599010
PDF587 KB
More documentation