Adaptor for Alréa socket outlet for ATHEA trunking 12x30mm in pure white ATA123399010
EAN
4012740864626
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product30 mm
-
Height of installed product97 mm
-
Width of installed product62 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
Accessories included
-
With cover frame includedYes
Equipment
-
Number of units1
Standards
-
ApprovalsEN50085-2-1
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
is shock resistantYes
Shape
-
ShapeRectangular
Downloads
-
Product image
-
ProductLicence
Product licence for ATA123399010
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA123399010
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA123399010
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA123399010
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA123399010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ATA123399010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation