![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Adaptor for OTEO socket outlet for ATHEA trunking 12/16x30mm in brown ATA123198014
EAN
4012740864718
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product26 mm
-
Height of installed product101 mm
-
Width of installed product66 mm
Materials
-
Colourbrown
-
MaterialPC-ABS
-
Material groupplastic
Safety
-
Impact strengthIK07
Downloads
-
Product image
-
ProductLicence
Product licence for ATA123198014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA123198014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA123198014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA123198014
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA123198014
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for ATA123198014
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation