Trunking 12x20,L=2,1m,brown ATA122018014
EAN
4012740864428
Packaging
84 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height13 mm
-
Length2100 mm
-
Trunking width24 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)1
-
Maximum number of cables (Ø 11 mm, 50% fill)1
Cover, door
-
Lid shapepremounted
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Number of wires 1,5 mm² - 40% filling degree14
-
Internal/useful cross section240 mm²
-
Number of wires 2,5 mm² - 40% filling degree10
Equipment
-
Number of fix dividers1
-
Cable retainers per meter4
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for ATA122018014
Product_Licence_NF004_1076_ATA
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for ATA122018014
EU-Declaration ATA T008A FR_EN 25072019
PDF41 KB -
ProductEnvironmentProfile
Product environmental profile for ATA122018014
PEP_Hager_ATA122009010_EN_27022013
PDF119 KBProduct environmental profile for ATA122018014
PDF587 KB -
ProductROHS
Pollutant guidelines for ATA122018014
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ATA122018014
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation