RCBO Electronic 1M 1P 10kA C-16A 30mA AC Class ADC116
EAN
3250611067573
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Neutral positionright
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules1
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue230 / 240 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage250 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current16 A
-
Breaking and opening capacity6 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-110 kA
Electric current / temperature
-
Rating current -25°C22.23 A
-
Rating current -20°C21.74 A
-
Rating current -15°C21.23 A
-
Rating current -10°C20.72 A
-
Rating current -5°C20.19 A
-
Rating current 0°C19.64 A
-
Rating current 5°C19.08 A
-
Rating current 10°C18.51 A
-
Rating current 15°C17.91 A
-
Rating current 20°C17.3 A
-
Rating current 25°C16.66 A
-
Rating current 30°C16 A
-
Rating current 35°C15.38 A
-
Rating current 40°C14.75 A
-
Rating current 45°C14.13 A
-
Rating current 50°C13.5 A
-
Rating current 55°C12.88 A
-
Rating current 60°C12.25 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
Dimensions
-
Depth of installed product73 mm
-
Height of installed product115 mm
-
Width of installed product17.8 mm
Frequency
-
Frequency50 Hz
Power
-
Total power loss under IN4.74 W
-
Power loss per pole at In2.88 W
Tripping
-
Protected against nuisance trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,1Nm
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
Standards
-
Standard textIEC 61009-1 ; EN 61009-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionExecution II
Downloads
-
Product image
-
ProductNotice
Instruction manuals for ADC116
notice disjoncteur RCBO
PDF770 KB -
ProductECDeclaration
EU Declaration of conformity for ADC116
Declaration
PDF131 KB
More documentation