RCBO 1M 1P 10kA C-25A 30mA AC AD189
EAN
3250611043164
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionright
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules1
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue230 / 240 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage250 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current30 mA
-
Rated current25 A
-
Breaking and opening capacity6 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-110 kA
Electric current / temperature
-
Rating current -25°C31.35 A
-
Rating current -20°C30.83 A
-
Rating current -15°C30.3 A
-
Rating current -10°C29.76 A
-
Rating current -5°C29.2 A
-
Rating current 0°C28.64 A
-
Rating current 5°C28.07 A
-
Rating current 10°C27.48 A
-
Rating current 15°C26.88 A
-
Rating current 20°C26.27 A
-
Rating current 25°C25.64 A
-
Rating current 30°C25 A
-
Rating current 35°C24.34 A
-
Rating current 40°C23.66 A
-
Rating current 45°C22.96 A
-
Rating current 50°C22.24 A
-
Rating current 55°C21.5 A
-
Rating current 60°C20.73 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
Dimensions
-
Depth of installed product70 mm
-
Height of installed product115 mm
-
Width of installed product17.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN6.9 W
-
Power loss per pole at In3.6 W
Tripping
-
Protected against nuisance trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations1000
Installation, mounting
-
Tightening torque2,1Nm
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
Standards
-
Standard textIEC 61009-1 ; EN 61009-1
Safety
-
Protection index IPIP20
-
Residual current typeAC
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionExecution II
Downloads
-
Product image
-
ProductNotice
Instruction manuals for AD189
notice disjoncteur RCBO
PDF770 KB -
ProductECDeclaration
EU Declaration of conformity for AD189
Declaration
PDF131 KB
More documentation