RCBO 1M 1P 10kA C-6A 30mA AC • AD184 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • RCBOs
  • RCBOs 1 mod, 6kA & 10kA
  • 10 kA type AC - 30mA, Curve C
  • AD184

RCBO 1M 1P 10kA C-6A 30mA AC

AD184

  • Energy distri­bu­tion

RCBO 1M 1P 10kA C-6A 30mA AC AD184

EAN
3250611043126
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    right
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    10 kA
  • Rated oper­a­tional voltage Ue
    230 / 240 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    250 V
  • Max oper­ating voltage
    253 V
  • Rated impulse with­stand voltage
    4000 V
Elec­tric current
  • Rated residual oper­ating current
    30 mA
  • Rated current
    6 A
  • Breaking and opening capa­city
    6 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
    10 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    7.72 A
  • Rating current -20°C
    7.58 A
  • Rating current -15°C
    7.43 A
  • Rating current -10°C
    7.29 A
  • Rating current -5°C
    7.14 A
  • Rating current 0°C
    6.99 A
  • Rating current 5°C
    6.83 A
  • Rating current 10°C
    6.67 A
  • Rating current 15°C
    6.51 A
  • Rating current 20°C
    6.35 A
  • Rating current 25°C
    6.18 A
  • Rating current 30°C
    6 A
  • Rating current 35°C
    5.82 A
  • Rating current 40°C
    5.63 A
  • Rating current 45°C
    5.44 A
  • Rating current 50°C
    5.24 A
  • Rating current 55°C
    5.03 A
  • Rating current 60°C
    4.81 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    115 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    1.5 W
  • Power loss per pole at In
    1.24 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    1000
Install­a­tion, mounting
  • Tight­ening torque
    2,1Nm
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 16 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 25 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 16 mm²
Stand­ards
  • Standard text
    IEC 61009-1 ; EN 61009-1
Safety
  • Residual current type
    AC
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
  • Air humidity protec­tion
    Execu­tion II

Downloads

  • Product image

    Image AD184  | Hager Africa

    Product Image AD184

  • ProductNotice

    Image Instruction manuals for AD184  | Hager Africa

    Instruction manuals for AD184

    notice disjoncteur RCBO

    PDF
    770 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for AD184  | Hager Africa

    EU Declaration of conformity for AD184

    Declaration

    PDF
    131 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    AD185 - RCBO 1M 1P 10kA C-10A 30mA AC
    AD185
    RCBO 1M 1P 10kA C-10A 30mA AC
  • 2
    AD187 - RCBO 1M 1P 10kA C-16A 30mA AC
    AD187
    RCBO 1M 1P 10kA C-16A 30mA AC
  • 3
    AD188 - RCBO 1M 1P 10kA C-20A 30mA AC
    AD188
    RCBO 1M 1P 10kA C-20A 30mA AC
  • 4
    AD189 - RCBO 1M 1P 10kA C-25A 30mA AC
    AD189
    RCBO 1M 1P 10kA C-25A 30mA AC
  • 5
    AD190 - RCBO 1M 1P 10kA C-32A 30mA AC
    AD190
    RCBO 1M 1P 10kA C-32A 30mA AC

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group