![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
KNX radio motion det. comf 1.1 m quicklink, R.1/R.3/1930/R.cl., black glossy 85345131
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value, brightness display, movement scene loading, no movement scene loading
-
Functionwith keylock
-
Quicklink functionsquicklink functions: switching, dimming, 2 scenes, time switching, NO contact push-button, Memory, forced control, Master-Slave
-
Radio protocolKNX Radio
-
Receiver category2
-
Assembling height34 mm
-
Nominal mounting height1.1 m
-
Diameter57.6 mm
-
Radio transmission frequency868.3 MHz
-
Radio transmission power< 10 mW
-
Detection field, rectangular shaped≈ 12 x 16 m
-
Range, frontal≈ 12 m
-
Number of detection levels2
-
Detection angle, settableeach side ≈ 45…90 °
-
Colour of design lineblack
-
RAL colourRAL 9005 - Jet black
-
Materialthermoplastic
-
Response brightness, adjustable≈ 5…1000 lx , daytime operation
-
Response sensitivity, settable10…100 %
-
Delay time, adjustable≈ 1 s…3 h
-
Switch-off pre-warning to dimming value 50% for30 s
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageMotion detector
-
Main design lineBerker R.1/R.3/R.8/Serie 1930/R.classic
-
Secondary design line(s)Motion detector, Berker R.1, Berker R.3, Serie 1930, Series R.classic
-
Special note textNote: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!
-
Information textContinuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85345131
Configuration manual for 8534xx - KNX radio motion detector (EN, 2022-04)
PDF1 MBInstruction manuals for 85345131
Installation manual for 8534xx - KNX radio motion detector (EN, 2022-04)
PDF805 KB -
ProductETSBase
Product-Database ETS for 85345131
KNX Database (from ETS4) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
KNXPROD14 MBProduct-Database ETS for 85345131
KNX Database (from ETS3) for 853451xx-853461xx - KNX radio motion detector comfort quicklink (V101)
VD517 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85345131
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-52b)
PDF3 MBApplication guides ETS / easy link for 85345131
Application description ETS for 853451xx-853461xx - KNX radio motion detector comfort quicklink (EN, vers. 6T8015-51b)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 85345131
Declaration of Conformity
PDF327 KBEU Declaration of conformity for 85345131
Declaration of Conformity
PDF317 KB -
ProductROHS
Pollutant guidelines for 85345131
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85345131
REACH-declaration 2023-10-20 (english)
PDF33 KB