Bulkhead 60W PIR 110° 52045
EAN
3542220520458
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated operational voltage Ue230 V
-
Rated voltage230 V
-
Type of supply voltageAC
-
Frequency50 Hz
Dimensions
-
Height of installed product250 mm
-
Length110 m
-
Built-in width0 mm
Power
-
Incandescent bulb power60 W
Power supply
-
Supply voltage230 V +10% / -15%
Detection
-
Detection angle110 °
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Suitable for ground mountingNo
Safety
-
Protection classisol.class II
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-20…50 °C
-
Storage/transport temperature-20…60 °C
Downloads
More documentation