Floodlight 400W PIR 140° White 52032
EAN
3542220520328
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Dimensions
-
Length27 m
Power
-
Halogen switching capacity 230V0 / 500 W
Power supply
-
Supply voltage230 V +10% / -15%
Detection
-
Detection angle140 °
Materials
-
Colourwhite
Lighting control
-
Brightness measurement range5 / 2000 Lux
Installation, mounting
-
Mounting typesurface-mounted
Settings
-
Time delayed range5s / 5min
Safety
-
Protection classisol.class I
Use conditions
-
Operating temperature-20…50 °C
-
Storage/transport temperature-20…60 °C