SCHUKO soc. out. hinged cover, enhncd contact prot., K.1, p. white glossy 47477109
EAN
4011334268475
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Cover, door
-
Hinged coverswhen opening hinged cover, it can be arrested in end position
-
CoverCentral cover plate
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Metallic colourNo
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 2 - Salesenhanced contact protection
-
Differentiation characteristic 3 - SalesMounting orientation variable in 45° steps
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Protectionenhanced contact protection VDE 0620-1
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker K.1
Instructions
-
Information textSpecially suited for combining several socket outlets if right angle plugs are used.
Downloads
More documentation