SCHUKO soc. out. "SV" imprint, K.1, green glossy 47397113

EAN
4011334268437
Packaging
10 PCEs

Technical properties

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Design lines special colours
    green
  • Colour
    green
  • Colour
    green
  • RAL colour
    RAL 6029 - Mint green
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
  • Type of connection
    with plug-in terminals
Use
  • Differentiation characteristic 1 - Sales
    Labelling field
Safety
  • IK protection code against mecanical impacts
    05
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    without enhanced contact protection
  • With enhanced contact protection
    No
Identification
  • Main design line
    Berker K.1
Instructions
  • Information text
    Insert colour-coded. ; Labelling field height arranged for P-touch strips 6 mm.