Modular FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech 4588
EAN
4011334345534
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Design toaccording to DIN EN 60603-7-51
Configuration
-
Category / portscat.6A iso, Class EA, shielded
Connectivity
-
Outletwith straight outlet
-
Plug typeonly suitable for RJ45 plugs
Main electrical features
-
Rated voltage72 V DC
-
Rated current0.5 A
Voltage
-
Voltagesuitable for PoE+
Dimensions
-
Insertion depth35 mm
Frequency
-
Transmission bandwidthmax. 500 MHz
Resistance
-
Shield contact resistance100 mΩ
-
Signal contact resistance< 20 mΩ
Materials
-
Colour code A and Baccording to TIA/EIA-568-B.2
-
Material / surfaceHousing made of die-cast zinc
Installation, mounting
-
Installation modewithout spreader claws ; for screw fastening
Connection
-
Cat.6A iso/class EAaccording to DIN EN 50173-1:2011-09
-
Type of connectionwith IDC terminals
-
Contactwith screen contacting 360° and strain relief
Equipment
-
Supporting plate / Supporting ringexternal eyelets on the supporting ring can be broken off for round designs
Safety
-
Cat.6{\sub A} iso, Class E{\sub A}, shieldedaccording to ISO/IEC 11801 A2
-
Protective screenaccording to DIN EN 55022, Class B
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Protectionwith optional dust protection hinged covers
Use conditions
-
Operating temperature-40…70 °C
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Downloads
More documentation