Insert centre plate for small connector, 1930/glass, p. white glossy 450820
EAN
4011334214946
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Connectors / jacksfor diode plug-in devices ; for speaker sockets ; for 1 or 2 connectors ; for miniature plug-in devices
Dimensions
-
Insertion depth28.7 mm
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
For flange cover with 22.2 mm hole pitchaccording to DIN 41529
-
Opening1 knock out opening
-
Installation modewith spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineSerie 1930/Glas
-
Secondary design line(s)Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
More documentation