EAN
3542220045029
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Electric current
-
Acceptable current rating with AC110 A
Dimensions
-
Depth of installed product42.5 mm
-
Length55 mm
-
Width of installed product80 mm
Power supply
-
Supply voltage230 V
Lighting control
-
Brightness measurement range5 / 1000 Lux
Incandescent bulbs control
-
Max. power with incandescent lamps1500 W
Installation, mounting
-
Mounting typesurface-mounted
Connection
-
Connection cross-sect. flexible conductor1 / 2,5mm²
-
Connection cross-sect. rigid cable1 / 2.5 mm²
-
Number of contacts1
-
Type of contacts1NC
Safety
-
Protection index IPIP55
Use conditions
-
Operating temperature-25…45 °C