Aerial soc. 2hole throughpass soc., 8 dB, 1930/glass/R.classic 451510
EAN
4011334424635
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
FunctionSuitable for HDTV
Connectivity
-
Reception / transmissionfor terrestrial reception ; for digital and analogue transmission
Frequency
-
Broadband technology5…2400 MHz
Attenuation
-
Tap loss at 2150 MHz10.5 dB
-
Tap loss at 860 MHz7.5 dB
Installation, mounting
-
Systemfor SAT house distributors ; for community, DVB-T and broadband cable systems
Connection
-
Type of connectionwith plug-in terminals
Equipment
-
Supporting plate / Supporting ringexternal eyelets on the supporting ring can be broken off for round designs
Standards
-
General standardsEN 50083-2 and EN 60728-4
Safety
-
Protective screenaccording to EN 50083-2, Class A
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-25…55 °C
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 451510
PDF251 KB -
PEP document
Product environmental profile for 451510
PDF424 KB -
RoHS report
Pollutant guidelines for 451510
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 451510
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation