TV socket outlet 2hole passthrough 20dB • 451520 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Commu­nic­a­tion & multi­media
  • Antenna
  • Antenna outlets
  • 451520
Image  451520 of the product Hager Africa | Hager Africa
Image  451520 of the product Hager Africa | Hager Africa

Aerial soc. 2hole throughpass soc., 20 dB, 1930/glass/R.classic

451520

Image  451520 of the product Hager Africa | Hager Africa
Image  451520 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Aerial soc. 2hole throughpass soc., 20 dB, 1930/glass/R.classic 451520

EAN
4011334424659
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Func­tion
    Suit­able for HDTV
Connectivity
  • Recep­tion / trans­mis­sion
    for terrestrial recep­tion ; for digital and analogue trans­mis­sion
Frequency
  • Broad­band tech­no­logy
    5…2400 MHz
Atten­u­ation
  • Tap loss at 2150 MHz
    23 dB
  • Tap loss at 860 MHz
    20 dB
Install­a­tion, mounting
  • System
    for SAT house distrib­utors ; for community, DVB-T and broad­band cable systems
Connec­tion
  • Type of connec­tion
    with plug-in terminals
Equip­ment
  • Supporting plate / Supporting ring
    external eyelets on the supporting ring can be broken off for round designs
Stand­ards
  • General stand­ards
    EN 50083-2 and EN 60728-4
Safety
  • Protective screen
    according to EN 50083-2, Class A
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Commu­nic­a­tion tech­no­logy

Downloads

  • Product image

    Image 451520  | Hager Africa

    Product Image 451520

  • Declaration of conformity

    Image EU Declaration of conformity for 451520  | Hager Africa

    EU Declaration of conformity for 451520

    PDF
    251 KB
  • PEP document

    Image Product environmental profile for 451520  | Hager Africa

    Product environmental profile for 451520

    PDF
    424 KB
  • RoHS report

    Image Pollutant guidelines for 451520  | Hager Africa

    Pollutant guidelines for 451520

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 451520  | Hager Africa

    Pollutant guidelines for 451520

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    450210 - Aerial soc. 2hole single box, 1930/glass/R.classic
    450210
    Aerial soc. 2hole single box, 1930/glass/R.classic
  • 2
    451510 - Aerial soc. 2hole throughpass soc., 8 dB, 1930/glass/R.classic
    451510
    Aerial soc. 2hole throughpass soc., 8 dB, 1930/glass/R.classic
  • 3
    451515 - Aerial soc. 2hole throughpass soc., 13 dB, 1930/glass/R.classic
    451515
    Aerial soc. 2hole throughpass soc., 13 dB, 1930/glass/R.classic
  • 4
    452210 - Aerial soc. 3hole single box, DC-permeable, 1930/glass/R.classic
    452210
    Aerial soc. 3hole single box, DC-permeable, 1930/glass/R.classic
  • 5
    459410 - Aerial soc. 4hole single box, DC-permeable, 1930/glass/R.classic
    459410
    Aerial soc. 4hole single box, DC-permeable, 1930/glass/R.classic

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group