Switch f.blinds 1p f.lock cyl.,earth contact,neut. p.,splash-prot. flushmtd IP44 382120
EAN
4011334200604
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitKey
Functions
-
Functionwith push lock function
Configuration
-
Switch mode1pole ; with neutral position
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Switching current10 AX (100 W Self Ballasted Lamp (SBL))
Dimensions
-
Depth40.1 mm
-
Height70.8 mm
-
Width70.8 mm
Installation, mounting
-
Installation modewithout spreader claws ; for screw fastening
Connection
-
Type of connectionwith screw terminals
Equipment
-
Closures / Key systemsfor master-key systems
Use cases
-
ApplicationBlind control
Use
-
Differentiation characteristic 2 - Saleswith earth contact
-
Differentiation characteristic 3 - Saleswith neutral-position
Safety
-
Protection index IPIP44
Identification
-
Main design lineSplash-protected flush-mounted IP44
Instructions
-
Information textSuitable for water-protected, flush-mounted installation IP44.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 382120
Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)
PDF313 KBInstruction manuals for 382120
Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)
PDF190 KB -
ProductECDeclaration
EU Declaration of conformity for 382120
PDF300 KB
More documentation