KEY SWITCH CH.OV.FLUSH • 385620 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker - Blind/shutter controls
          • switching
          • Key switch
          • 385620
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          3
          1
          383120 - Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44
          383120
          Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44
          2
          385620 - Key push-button for profile half cylinders splash-protected flush-mounted IP44
          385620
          Key push-button for profile half cylinders splash-protected flush-mounted IP44
          3
          382120 - Switch f.blinds 1p f.lock cyl.,earth contact,neut. p.,splash-prot. flushmtd IP44
          382120
          Switch f.blinds 1p f.lock cyl.,earth contact,neut. p.,splash-prot. flushmtd IP44
          Image  385620 of the product Hager Africa | Hager Africa
          Image  385620 of the product Hager Africa | Hager Africa

          Key push-button for profile half cylinders splash-protected flush-mounted IP44

          385620

          Image  385620 of the product Hager Africa | Hager Africa
          Image  385620 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Key push-button for profile half cylinders splash-protected flush-mounted IP44 385620

          EAN
          4011334200666
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of control unit
            Key
          Config­ur­a­tion
          • Switch mode
            change-over contact, usable as NC or NO
          • Anti­bac­terial treat­ment
            No
          Compat­ib­ility
          • IFTTT support avail­able
            No
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          Elec­tric current
          • Moment­ary-­con­tact current
            10 A
          Dimen­sions
          • Depth
            42 mm
          • Inser­tion depth
            31.3 mm
          • Height
            71 mm
          • Width
            71 mm
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws ; for screw fastening
          Connec­tion
          • Connec­tion terminals
            according to IEC 60669-1
          • Connec­tion terminals
            according to VDE 0632-1
          • Type of connec­tion
            with screw terminals
          • Type of connec­tion
            Screw connec­tion
          Equip­ment
          • Clos­ures / Key systems
            for master­-key systems
          Use cases
          • Applic­a­tion
            Blind control ; Light control
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            with earth contact
          Safety
          • Protec­tion index IP
            IP44
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Light control
          • Main design line
            Splash-­pro­tected flush-­mounted IP44
          Instruc­tions
          • Inform­a­tion text
            for stand­ard­ised profile half-cyl­inder lock, 40 mm

          Downloads

          • Product image

            Image 385620  | Hager Africa

            Product Image 385620

          • ProductNotice

            Image Instruction manuals for 385620  | Hager Africa

            Instruction manuals for 385620

            Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (DE-EN, 2021-10)

            PDF
            313 KB
            Image Instruction manuals for 385620  | Hager Africa

            Instruction manuals for 385620

            Manual for 382xx-383xx-385xx - Switch-/push-button for lock-cylinder (EN, 2014-03)

            PDF
            190 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for 385620  | Hager Africa

            EU Declaration of conformity for 385620

            PDF
            300 KB
          • ProductROHS

            Image Pollutant guidelines for 385620  | Hager Africa

            Pollutant guidelines for 385620

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 385620  | Hager Africa

            Pollutant guidelines for 385620

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Accessories mandatory

          See more

          Discover more of this product range

            3
          • 1
            382120 - Switch f.blinds 1p f.lock cyl.,earth contact,neut. p.,splash-prot. flushmtd IP44
            382120
            Switch f.blinds 1p f.lock cyl., earth contact, neut. p., splash-prot. flushmtd IP44
          • 2
            383120 - Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44
            383120
            Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44
          • 3
            383620 - Change-over switch f. lock cylinders, earth contact, splash-prot. flush-mtd IP44
            383620
            Change-over switch f. lock cylinders, earth contact, splash-prot. flush-mtd IP44

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group