Push-b. f.blinds 1p f.lock cylinder, earth contact, splash-prot. flush-mtd IP44 383120

EAN
4011334200697
Packaging
10 PCEs

Technical properties

Architecture
  • Type of control unit
    Key
Configuration
  • Switch mode
    1pole
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    10 A
Dimensions
  • Depth
    40.1 mm
  • Insertion depth
    30.9 mm
  • Height
    70.8 mm
  • Width
    70.8 mm
Materials
  • Material
    Plastic/metal
Installation, mounting
  • Installation mode
    without spreader claws, for screw fastening
Connection
  • Type of connection
    with screw terminals
Equipment
  • Closures / Key systems
    for master-key systems
Use cases
  • Application
    Blind control
Use
  • Differentiation characteristic 2 - Sales
    with earth contact
Safety
  • Protection index IP
    IP44
Identification
  • Main design line
    Splash-protected flush-mounted IP44
Instructions
  • Information text
    Suitable for water-protected, flush-mounted installation IP44.