LED unit 230 V, for switches/push-buttons, light control, black 168601
EAN
4011334353515
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch and on/off switch, 2-pole, 10 AX ; for rocker push-buttons and multiple rockers push-buttons, except order no. 503404, 503808
Main electrical features
-
Rated current0.4 mA
Endurance
-
Service life of the LED≈ 100000 h
Materials
-
Colour independent of design linesblack
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor series switch illuminated
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageSurface-mounted wet-room installation ; Light control
-
Main design lineLight control
-
Secondary design line(s)Light control ; ACCESSORIES
Instructions
-
Special note textRefer to the overview for the matching flush-mounted inserts. ; these marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
Information textWhen several LED units are used, the LED current may result in malfunctioning of the relay/pulse relay. Remedy: Carry along a neutral conductor or connect a capacitor 230 V (1 µF per 10 mA LED current) in parallel with the coil.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 168601
Manual for 1686xx-1687xx - LED unit 230 V for switches/push-buttons (DE-EN-FR-NL-PL-IT, 2021-02)
PDF639 KB -
ProductECDeclaration
EU Declaration of conformity for 168601
Declaration
PDF165 KBEU Declaration of conformity for 168601
EU Declaration of Conformity
PDF334 KBEU Declaration of conformity for 168601
Declaration
PDF152 KBEU Declaration of conformity for 168601
Declaration
PDF155 KBEU Declaration of conformity for 168601
EU Declaration of Conformity
PDF240 KB -
ProductROHS
Pollutant guidelines for 168601
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 168601
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation