![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
LED unit N terminal for switch, light control, black 1680
EAN
4011334304371
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Nominal voltage230 V
Electric current
-
Rated current0.9 mA
Materials
-
Colour independent of design linesblack
Lighting control
-
Type of lampLED
LED control
-
Rate current per LED≈ 0.9 mA
Connection
-
Type of connectionwith screw terminal
Equipment
-
Lightingfor monitoring circuit per series
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineLight control
-
Secondary design line(s)Light control, ACCESSORIES
Instructions
-
Special note textRefer to the overview for the matching flush-mounted inserts.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 1680
PDF716 KB -
ProductECDeclaration
EU Declaration of conformity for 1680
EU Declaration of Conformity
PDF334 KBEU Declaration of conformity for 1680
Declaration
PDF165 KBEU Declaration of conformity for 1680
Declaration
PDF152 KB -
ProductROHS
Pollutant guidelines for 1680
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 1680
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation