![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
LED unit for switches/push-buttons, light control, blue 1687
EAN
4011334346890
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch and on/off switch, 2-pole, 10 AX, for rocker push-buttons and multiple rockers push-buttons, except order no. 503404, 503808
Main electrical features
-
Rated voltage12…48 V AC
-
Rated current0.2…0.9 mA
Endurance
-
Service life of the LED≈ 100000 h
Materials
-
Colour independent of design linesblue
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor series switch illuminated
Use cases
-
ApplicationLight control
Identification
-
Application, usageSurface-mounted wet-room installation, Light control
-
Main design lineLight control
-
Secondary design line(s)Light control, ACCESSORIES
Instructions
-
Special note textRefer to the overview for the matching flush-mounted inserts. ; these marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
Information textConnection to DC voltage within the specified voltage range, ensuring the correct polarity.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 1687
Manual for 1686xx-1687xx - LED unit 230 V for switches/push-buttons (DE-EN-FR-NL-PL-IT, 2021-02)
PDF639 KB -
ProductECDeclaration
EU Declaration of conformity for 1687
EU Declaration of Conformity
PDF240 KB -
ProductROHS
Pollutant guidelines for 1687
RoHS-declaration 2023-10-20 (english)
PDF83 KBPollutant guidelines for 1687
REACH-declaration 2023-10-20 (english)
PDF84 KB
More documentation