Centre plate f. time relay insert, push-b. clearlens, S.1/B.3/B.7, p.white gl. 16748989
EAN
4011334278214
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Axis dimension Ø4 mm
Camera
-
Lenswith clear lens
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Materialthermoplastic
Installation, mounting
-
Installation modeclamp fastening
Use
-
Differentiation characteristic 2 - SalesPush-button with clear lens
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
More documentation